R4037G6*300 ST G6 EV2 P/PK M&T
10520672
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 23600 lb/ft
- Attachment Number: G6
- Attachment Spacing: 2
- Base Catalog No: R4037
- Minimum Tensile Strength (lbs): 185000 lb
- Net Weight: 47.20
- Overall Width/Pin Length (in): 6.79 in
- Roller Diameter (in): 4.5 in
- Sprocket Unit: 4037
- Weight unit: LB
- Width Between Outer Plates (in): 4.62 in