M4435D2EV6 W/PO D2 EV6
10807164
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 3.5 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14400 lb/ft
- Attachment Number: D2
- Net Weight: 29.73
- Overall Width/Pin Length (in): 5 in
- Sprocket Unit: 4435
- Weight unit: LB