LA9837WD3-1 ST D3 W/WIPER 6LKS AY1
10521975
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 3.75 in
- Pin Diameter (in): 1.12 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 13200 lb/ft
- Attachment Number: D3
- Attachment Spacing: 6
- Base Catalog No: LA9837
- Overall Width/Pin Length (in): 5.37 in
- Width Between Outer Plates (in): 3.5 in