4107D28*301-M ST W/PO D28 EV4 P/PK
10521916
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 3.5 in
- Pin Diameter (in): 1.12 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 13200 lb/ft
- Attachment Number: D28
- Attachment Spacing: 4
- Base Catalog No: 4107
- Minimum Tensile Strength (lbs): 124000 lb
- Net Weight: 22.74
- Overall Width/Pin Length (in): 5.37 in
- Sprocket Unit: 4107
- Weight unit: LB
- Width Between Outer Plates (in): 3.5 in