4108D28*300 ST CH W/PO D28 EV4 P/PK
10521701
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 4.5 in
- Pin Diameter (in): 1.25 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: D28
- Attachment Spacing: 4
- Base Catalog No: 4108
- Minimum Tensile Strength (lbs): 155000 lb
- Overall Width/Pin Length (in): 6 in
- Width Between Outer Plates (in): 4.13 in