LA9835-1-M ST 5LKS P/PK AY1 B/E BLK/K
10521619
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 3.5 in
- Pin Diameter (in): 0.94 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: N/A
- Overall Width/Pin Length (in): 4.65 in
- Sprocket Unit: 9835