4522*300 ST R CUST APPROVAL REQD
10521541
$0.00
/ FT
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.81 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 4100 lb/ft
- Height: 28.00
- Length: 84.00
- Net Weight: 5.00
- Overall Width/Pin Length (in): 2.17 in
- Sprocket Unit: N/A
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00