ER9997D28*300 ST W/PO D28 P/ EV4 P/PK
10520600
$0.00
/
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 5.5 in
- Pin Diameter (in): 1.5 in
- Rated Working Load (lb/ft): 22300 lb/ft
- Attachment Number: D28
- Attachment Spacing: 4
- Base Catalog No: ER9997
- Net Weight: 21.83
- Overall Width/Pin Length (in): 6.77 in
- Sprocket Unit: 9997
- Weight unit: LB
- Width Between Outer Plates (in): 4.38 in