5984EAK-302-M 5984EA18 &K41 OFST LK AYB
10520452
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 1.25 in
- Rated Working Load (lb/ft): 14200 lb/ft
- Attachment Number: E18 & K41
- Attachment Spacing: 1
- Base Catalog No: 5984
- Net Weight: 58.84
- Overall Width/Pin Length (in): 5.38 in
- Sprocket Unit: 5984
- Weight unit: LB
- Width Between Outer Plates (in): 3.38 in