5907D28*300-M STW/PO D28 P/ EV6 P/PK
10520444
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 10700 lb/ft
- Attachment Number: D28
- Attachment Spacing: 6
- Base Catalog No: 5907
- Overall Width/Pin Length (in): 5.03 in
- Width Between Outer Plates (in): 3.12 in