30-FC5041-09 IDL*L/S ST 1.19BRG

10516260 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Net Weight: 42.00
  • Product Type: Classic C Series-F Live Shaft
  • Roll Diameter (in): 5 in
  • Weight unit: LB
30 F5041-09 Live ShaFt Steel Roll w/BB Pillow BLks
QTY