3125-2AYAOFLKPKG AYA OFLK W/P/PK

10516511 MFG #: REX
$0.00 /
  • Base Catalog No: 3125
  • Chain Category: Drive
  • Chain Pitch (in): 3.125 in
  • Height: 6.00
  • Length: 8.00
  • Net Weight: 6.38
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
QTY