WHX6121HF-AYB15LKPKG WHX6121HF-AYB15"PKG

10788079
$0.00 /
  • Chain Pitch (in): 9 in
  • Pin Diameter (in): 1.25 in
  • Plate Thickness (in): 1.13 in
  • Base Catalog No: WHX6121
  • Chain Category: Welded Steel
  • Minimum Tensile Strength (lbs): 205000 lb
  • Net Weight: 31.00
  • Overall Width/Pin Length (in): 11 to 30 inches in
  • Plate Depth (in): 2.5 in
  • Rated Working Load (lb/ft): 27600 lb/ft
  • Sprocket Unit: 612
  • Weight unit: LB
QTY