OBS CL BL546 CO_SP
10702758
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.625 in
- Pin Diameter (in): 0.233858267716535 in
- Pin Diameter (mm): 5.94 mm
- Plate Thickness (in): 0.094488188976378 in
- Base Catalog No: BL546
- Lacing (in): 4 x 6 in
- Net Weight: 29.49
- Overall Width/Pin Length (in): 1.08 in
- Plate Depth (in): 0.574803149606299 in
- Weight unit: G