CL 12B-3 SC_BTL (nEU)

10593634 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.75 in
  • Inside Plate Height (in): 0.63 in
  • Pin Diameter (in): 0.225 in
  • Plate Thickness (in): 0.615 in
  • Roller Diameter (in): 0.475 in
  • Base Catalog No: 12B-3
  • Net Weight: 59.40
  • Weight unit: G
QTY