CL 20B-2 CO_BTL

10593482 MFG #: REX
$0.00 /
  • Chain Pitch (in): 1.25 in
  • Inside Plate Height (in): 1.01 in
  • Pin Diameter (in): 0.401 in
  • Plate Thickness (in): 1.142 in
  • Roller Diameter (in): 0.75 in
  • Base Catalog No: 20B-2
  • Net Weight: 219.37
  • Weight unit: G
QTY