CL 08B-1 SS SC_BTL

10593449
$0.00 / EA
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.46 in
  • Pin Diameter (in): 0.175 in
  • Plate Thickness (in): 0.445 in
  • Roller Diameter (in): 0.335 in
  • Base Catalog No: 08B-1
  • Net Weight: 8.88
  • Weight unit: G
QTY