D303-BA3 R4065 P/ OB use 10515071

10518615 MFG #: REX
$0.00 /
  • Chain Category: Bucket Elevator
  • Height: 8.00
  • Length: 1.00
  • Net Weight: 2.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY