WHXR150K2LK WHXR150K2 LK
10516471
$0.00
/ EA
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Thickness (in): 0.5 in
- Base Catalog No: WHX150
- Chain Category: Welded Steel
- Minimum Tensile Strength (lbs): 90000 lb
- Net Weight: 9.07
- Overall Width/Pin Length (in): 6.31 in
- Plate Depth (in): 2.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 3 in