SS1088CLRPKG C/LK R- OB, no replacement

10516323 MFG #: LINK
$0.00 /
  • Chain Category: Conveyor
  • Height: 5.00
  • Length: 48.00
  • Net Weight: 0.48
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 42.00
QTY