HH132-BA1-I HH132-BA1 A2868/3940 P/ -I

10516111 MFG #: REX
$0.00 /
  • Chain Category: Bucket Elevator
  • Height: 1.00
  • Length: 8.00
  • Net Weight: 0.55
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY