WHXR124HDLK REX WHXR124HD LK
10515159
$0.00
/
- Chain Pitch (in): 4.063 in
- Pin Diameter (in): 0.88 in
- Plate Thickness (in): 0.5 in
- Base Catalog No: WHX124HD
- Chain Category: Welded Steel
- Minimum Tensile Strength (lbs): 80000 lb
- Net Weight: 3.01
- Overall Width/Pin Length (in): 4.82 in
- Plate Depth (in): 2 in
- Rated Working Load (lb/ft): 9150 lb/ft
- Sprocket Unit: H124
- Weight unit: LB