WDHR580LK WDHR 580 LK
10509687
MFG #: REX
$0.00
/
- Chain Pitch (in): 8 in
- Pin Diameter (in): 1 in
- Plate Thickness (in): 0.5 in
- Base Catalog No: WDH580
- Chain Category: Welded Steel
- Height: 4.00
- Length: 18.00
- Minimum Tensile Strength (lbs): 108000 lb
- Net Weight: 9.33
- Overall Width/Pin Length (in): 14.6 in
- Plate Depth (in): 2 in
- Rated Working Load (lb/ft): 20500 lb/ft
- Sprocket Unit: H480
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
- Width Between Outer Plates (in): 11.2 in