R803CCLSFPK RC 80-3 CCLSFPK

10497425 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Pin Diameter (in): 0.312 in
  • Plate Thickness (in): 0.13 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80-3
  • Height: 1.00
  • Length: 8.00
  • Minimum Tensile Strength (lbs): 37500 lb
  • Net Weight: 0.34
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY