R240OFPK RC 240 OFF MPF PK

10496925 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 3 in
  • Inside Plate Height (in): 2.81 in
  • Pin Diameter (in): 0.938 in
  • Plate Thickness (in): 0.38 in
  • Roller Diameter (in): 1.875 in
  • Base Catalog No: 240
  • Minimum Tensile Strength (lbs): 112500 lb
  • Net Weight: 4.44
  • Weight unit: LB
QTY