R35OFPK RC 35 OFF PK
10496501
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 0.35 in
- Pin Diameter (in): 0.141 in
- Plate Thickness (in): 0.05 in
- Roller Diameter (in): 0.2 in
- Base Catalog No: 35
- Height: 2.50
- Length: 6.00
- Minimum Tensile Strength (lbs): 1758 lb
- Unit of Dimension: IN
- Width: 6.00