R1802OFPK RC 180-2 OFF PK

10496497 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2.25 in
  • Inside Plate Height (in): 2.14 in
  • Pin Diameter (in): 0.688 in
  • Plate Thickness (in): 0.28 in
  • Roller Diameter (in): 1.406 in
  • Base Catalog No: 180-2
  • Height: 4.00
  • Length: 6.25
  • Minimum Tensile Strength (lbs): 126560 lb
  • Net Weight: 3.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.25
QTY