R40SSOFPK RC 40SS OFF PK

10496321 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.45 in
  • Pin Diameter (in): 0.156 in
  • Plate Thickness (in): 0.06 in
  • Roller Diameter (in): 0.313 in
  • Base Catalog No: 40SS
  • Minimum Tensile Strength (lbs): 0.068 lb
QTY