R602OFPK RC 60-2 OFF PK
10496034
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.71 in
- Pin Diameter (in): 0.234 in
- Plate Thickness (in): 0.09 in
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60-2
- Height: 2.50
- Length: 6.00
- Minimum Tensile Strength (lbs): 14060 lb
- Net Weight: 0.14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00