R2002OFPK RC 200-2 OFF MPF PK
10495863
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Pin Diameter (in): 0.781 in
- Plate Thickness (in): 0.31 in
- Roller Diameter (in): 1.563 in
- Base Catalog No: 200-2
- Height: 5.00
- Length: 10.00
- Minimum Tensile Strength (lbs): 156250 lb
- Net Weight: 4.92
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00