OL BL1266
10495746
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.5 in
- Pin Diameter (in): 0.5 in
- Pin Diameter (mm): 12.7 mm
- Plate Thickness (in): 0.216535433070866 in
- Base Catalog No: BL1266
- Height: 4.00
- Lacing (in): 6 x 6 in
- Length: 4.00
- Net Weight: 0.79
- Overall Width/Pin Length (in): 2.93 in
- Plate Depth (in): 1.35433070866142 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00