R1603CCLSFPK RC 160-3FR CCLSF PK
10495737
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Pin Diameter (in): 0.563 in
- Plate Thickness (in): 0.25 in
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160-3
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 150000 lb
- Net Weight: 2.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00