R802OFPK RC 80-2 OFF PK
10495713
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Pin Diameter (in): 0.312 in
- Plate Thickness (in): 0.13 in
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80-2
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 25000 lb
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00