OL 16B-2_I/C
10495692
MFG #: REX
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.81 in
- Pin Diameter (in): 0.326 in
- Plate Thickness (in): 1 in
- Roller Diameter (in): 0.625 in
- Base Catalog No: 16B-2
- Height: 2.00
- Length: 9.00
- Net Weight: 0.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00