R40RIVCLK RC 40 R CON LK
10495634
$0.00
/ EA
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40
- Chain Construction: Riveted
- Height: 1.00
- Length: 8.00
- Minimum Tensile Strength (lbs): 3125 lb
- Unit of Dimension: IN
- Width: 4.00