R402OFPK RC 40-2 OFF PK
10495314
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40-2
- Height: 2.50
- Length: 6.00
- Minimum Tensile Strength (lbs): 6250 lb
- Unit of Dimension: IN
- Width: 6.00