R100RLPK RC 100FR RL PK
10494678
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100
- Chain Construction: Riveted
- Minimum Tensile Strength (lbs): 19530 lb
- Net Weight: 0.29
- Weight unit: LB