R180SURLPK RC 180SUFR RL PK

10494330 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2.25 in
  • Inside Plate Height (in): 2.14 in
  • Pin Diameter (in): 0.688 in
  • Plate Thickness (in): 0.31 in
  • Roller Diameter (in): 1.406 in
  • Base Catalog No: 180SU
  • Chain Construction: Riveted
  • Net Weight: 2.08
  • Weight unit: LB
QTY