OL 16B-1

10493944 MFG #: REX
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.81 in
  • Pin Diameter (in): 0.326 in
  • Plate Thickness (in): 1 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 16B-1
  • Height: 2.00
  • Length: 9.00
  • Net Weight: 0.19
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
QTY