OL BL1688_I/C
10493042
MFG #: REX
$0.00
/
- Chain Pitch (in): 2 in
- Pin Diameter (in): 0.68740157480315 in
- Pin Diameter (mm): 17.46 mm
- Plate Thickness (in): 0.275590551181102 in
- Base Catalog No: BL1688
- Height: 4.00
- Lacing (in): 8 x 8 in
- Length: 4.00
- Net Weight: 3.93
- Overall Width/Pin Length (in): 4.94 in
- Plate Depth (in): 1.88582677165354 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00