R41RLPK RC 41 RL PK
10493017
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.38 in
- Pin Diameter (in): 0.141 in
- Plate Thickness (in): 0.05 in
- Roller Diameter (in): 0.306 in
- Base Catalog No: 41
- Chain Construction: Riveted
- Height: 1.00
- Length: 8.00
- Minimum Tensile Strength (lbs): 1500 lb
- Unit of Dimension: IN
- Width: 4.00