R80SUOFPK RC 80SU OFF PK
10492642
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Pin Diameter (in): 0.313 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80SU
- Height: 2.50
- Length: 6.00
- Net Weight: 0.18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00