OL BL566_(nEU)
10492412
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.625 in
- Pin Diameter (in): 0.233858267716535 in
- Pin Diameter (mm): 5.94 mm
- Plate Thickness (in): 0.094488188976378 in
- Base Catalog No: BL566
- Height: 2.00
- Lacing (in): 6 x 6 in
- Length: 2.00
- Net Weight: 0.09
- Overall Width/Pin Length (in): 1.27 in
- Plate Depth (in): 0.574803149606299 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00