R803RIVCLK LB 80-3 R C/LK

10492015
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Pin Diameter (in): 0.312 in
  • Plate Thickness (in): 0.13 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80-3
  • Chain Construction: Riveted
  • Minimum Tensile Strength (lbs): 37500 lb
QTY