OL BL866_I/C
10491887
MFG #: REX
$0.00
/
- Chain Pitch (in): 1 in
- Pin Diameter (in): 0.375196850393701 in
- Pin Diameter (mm): 9.53 mm
- Plate Thickness (in): 0.15748031496063 in
- Base Catalog No: BL866
- Height: 2.00
- Lacing (in): 6 x 6 in
- Length: 2.00
- Net Weight: 0.46
- Overall Width/Pin Length (in): 2.13 in
- Plate Depth (in): 0.929133858267717 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00