R140RLPK RC 140FR RL PK
10491774
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Pin Diameter (in): 0.5 in
- Plate Thickness (in): 0.22 in
- Roller Diameter (in): 1 in
- Base Catalog No: 140
- Chain Construction: Riveted
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 38280 lb
- Net Weight: 0.78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00