R1602CCLSFPK RC 160-2FR CCLSF PK
10491649
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Pin Diameter (in): 0.563 in
- Plate Thickness (in): 0.25 in
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160-2
- Minimum Tensile Strength (lbs): 100000 lb
- Net Weight: 1.80
- Weight unit: LB