R50RIVCLK RC 50 R CON LK

10491481
$0.00 /
  • Chain Pitch (in): 0.625 in
  • Inside Plate Height (in): 0.59 in
  • Pin Diameter (in): 0.2 in
  • Plate Thickness (in): 0.08 in
  • Roller Diameter (in): 0.4 in
  • Base Catalog No: 50
  • Chain Construction: Riveted
  • Minimum Tensile Strength (lbs): 4882 lb
QTY