R80SUCCLSFPK RC 80SU CCLSFPK

10487969 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Pin Diameter (in): 0.313 in
  • Plate Thickness (in): 0.16 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80SU
  • Height: 3.00
  • Length: 6.00
  • Net Weight: 0.14
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY