R50SSSCLSFPK RC 50SS SPR CLSFPK
10483634
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Pin Diameter (in): 0.2 in
- Plate Thickness (in): 0.08 in
- Roller Diameter (in): 0.4 in
- Base Catalog No: 50SS
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 0.108 lb
- Unit of Dimension: IN
- Width: 6.00